This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Bubble detection is critical in applications such as infusion pumps, hemodialysis and blood flow monitoring. TE Connectivity (TE) has developed a new compact AD-101 Air Bubble Detector (ABD) for non-invasive continuous monitoring of fluid for air bubble detection. Using ultrasonic technology the AD-101 sensor is capable of positively identifying the presence of a break in flow of any type of liquid. 

bar

Benefits

  • Detects bubble size as small as 70% of tubing inner diameter
  • Sensor can be customized to fit tube or pipe
  • Tubing size from 3 mm to 10 mm
  • Non-invasive design eliminates sterility and fluid compatibility concerns
  • High noise immunity to EMI/RFI
  • Acoustic coupling agent not required
  • Integral electronics
  • Power-on and continuous self-diagnostic tests to confirm functionality

Applications

  • Infusion Pump
  • Apheresis / Auto-transfusion
  • Biotech / DNA Analysis
  • Blood Processing
  • Immunoassay
  • Chemical Analysis
  • Hemodialysis
  • IN-VIVO Detection of Gas
orange bar
  1. AD-101 Air Bubble Detector Sensor Video (English)

Discover how the AD-101 air bubble detector sensor offers easy integration and provides exceptional reliability, delivering confidence in overall system performance.

orange bar

LEARN MORE

Related Material

TOPIC RESOURCES
Sensors For Dialysis Equipment Solution Guide
Sensors For Medical Pump Solutions Solution Guide
Sensors in Dialysis Equipment Infographic
Trust and Reliability For In-Home Medical Sensors White Paper
Sensors For Medical Pump Applications White Paper
orange divider
orange bar

Other Sensors for Medical Pump Applications

  

FAQ

Frequently Asked Questions

Are air bubble detectors used in dialysis equipment applications?

Yes. Sensors such as the AD-101 series air bubble detector are used to detect bubbles in small diameter tubes in dialysis equipment.  Learn more about sensors in dialysis equipment.

 

Are air bubble detectors used in medical pump applications?

Yes. TE Connectivity (TE) manufactures force and air bubble detection sensors for medical infusion pump applications.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Ultrasonic Sensor Type  Air Bubble/Air-in-line Detectors

  • Ultrasonic Sensor Style  Non-Invasive

Electrical Characteristics

  • Output Type  Open Collector

  • Input Voltage (VDC) 6 – 24

Dimensions

  • Cable Length  .31 m [ 1 ft ]

Usage Conditions

  • Operating Temperature Range  0 – 65 °C [ 32 – 149 °F ]

Reference Number

  • TE Internal Number CAT-ULT0010

Related Materials