Login to access your orders, address book, product lists, and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Product Listing
This product is not currently available. For more information, including distributor inventory, please contact us.
Available from
Our Raychem WLG Squirrel Guard for Power Lines spindle design deters wildlife and squirrels from running down the overhead power lines and entering into the substation. The Squirrel Guard comes fully assembled in two 30-inch (76.2 cm) sections that can be quickly and easily installed without interruption to the network. Thanks to the robust and reliable clamping device, the product remains anchored in a fixed position without sliding along horizontal lines and without any component rotating directly on the conductor.
Watch our video to learn more about how to install our Wildlife Line Guard.
Question: What is the lifetime of a TEs' Raychem Squirrel Guard for Power Lines?
Answer: Our Squirrel Guard for Power Lines is designed to last at least 35 years even in harsh outdoor environments as proven in field research & development.
Question: What materials are the Squirrel Guard for Power Lines manufactured from?
Answer: Our Squirrel Guards are made of our rugged high-voltage outdoor polymer material, UV-stabilized, tracking resistant providing high performance even in extreme environmental conditions.
Question: Are the Squirrel Guards hot-stickable?
Answer: Our Squirrel Guards have been designed to be installed on live cables and therefore, is hot-stickable for faster installation.
Question: Are the Squirrel Guards easy to install?
Answer: Yes, our Squirrel Guard for Power Lines is easy to install; the material is easily trimmed in-field to match the application and is hot-stickable.
Question: Is there more available than just substation products?
Answer: Yes, we offer a large portfolio of wildlife and asset protection solutions, from transmission to distribution and switchgear.
Question: What voltage class can the Squirrel Guard for Power Lines be installed on?
Answer: Our Squirrel Guards can be installed on power lines up to 69 kV class.
Question: For what size conductors are TE’s Raychem Squirrel Guard for Power Lines suitable?
Answer: Our Raychem Squirrel Guards for Power Lines are suitable up to 795 kcmil.
Please review product documents or contact us for the latest agency approval information.
Are you sure you want to close chat?
To begin your chat with TE please enter your details