Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class
0 – 1.7 W [ 3 – 4 VA ]
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Contact Current Class (A)
30 – 50, 0 – 50, 0 – 3
-
Length Class (Mechanical) (mm)
50 – 60, 60 – 70
-
Width Class (Mechanical) (mm)
30 – 40
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Contact Switching Load (Min)
500mA @ 12V
-
Contact Limiting Continuous Current (A)
45, 50
-
Contact Switching Voltage (Max) (VAC)
600
-
Contact Limiting Breaking Current (A)
70, 50
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
1500
-
Coil Resistance (Ω)
86, 345, 886, 1390, 344
-
Coil Current (A)
.13, .07, .14, .035
-
Insulation Initial Resistance (MΩ)
1000
-
Contact Limiting Making Current (A)
50
-
Coil Power Rating AC (VA)
4
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1500
-
Contact Current Rating (A)
67.5, 50, 75
-
Coil Voltage Rating (VAC)
120
-
Coil Voltage Rating (VDC)
12, 48, 24
-
Contact Voltage Rating (VAC)
277
-
Coil Power Rating DC (W)
1.7
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
Packaging Features
-
Packaging Method
Box & Tray, Bundle
Contact Features
-
Contact Material
Ag Alloy, AgSnOInO
-
Contact Plating Material
Silver Nickel
Dimensions
-
Insulation Creepage Between Contact & Coil (mm)
8
-
Insulation Creepage Between Contact & Coil (in)
.31, .315
-
Product Height (mm)
30.73, 26.42
-
Product Height (in)
1.21, 1.04
-
Product Length (mm)
52.32, 68.58
-
Product Length (in)
2.05, 2.7
-
Product Width
34.54 mm [ 1.36 in ]
-
Insulation Clearance Between Contact & Coil (mm)
8
-
Insulation Clearance Between Contact & Coil (in)
.31, .315
Usage Conditions
-
Environmental Category of Protection
RTIII, RTI
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Shock Resistance
100G's, 11ms
-
Current Type
DC, AC
-
Coil Magnetic System
Monostable
Configuration Features
-
Contact Special Features
Single Contact
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
2
-
Contact Arrangement
2 Form A DPST-NO
Body Features
-
Product Weight (g)
81, 86, 81.35
-
Primary Product Color
Natural
-
Enclosure Type
Dust Protected, Flux Resistant Automatic Soldering & Washable
Mechanical Attachment
-
Product Mounting Feature Type
Flange with Mounting Slots
-
Product Mount Type
Panel Mount, Board Mount
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Termination Features
-
Main Termination & Connection Type
Quick Connect Terminals, Solder Pins
-
Coil Termination & Connection Type
Solder Pins, Quick Connect Terminals
Reference Number
-
TE Internal Number
CAT-Z30-T92H