This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Compatible with PCB Type  Daughtercard

  • Signal Arrangement  Differential, Single Ended

  • Connector System  Board-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

  • PCB Connector Type  PCB Mount Header

  • Shroud Style  Fully Shrouded, Partially Shrouded

Configuration Features

  • Backplane Architecture  Traditional Backplane

  • Number of Positions  60, 90, 120, 180

  • Number of Rows  6, 9

  • Number of Columns  10, 20

  • PCB Mount Orientation  Right Angle

  • Guide Location  Center, Left, Right

Contact Features

  • Contact Current Rating (Max) (A) 1.5

Mechanical Attachment

  • Mating Alignment  Without

  • Connector Mounting Type  Panel Mount

Housing Features

  • Number of Shrouded Sides  2, 3, 4

  • Centerline (Pitch)  .08 mm [ 1.9 in ]

Dimensions

  • Row-to-Row Spacing (mm) 1.4, 1.6

  • Row-to-Row Spacing (in) .05, .055, .06

Usage Conditions

  • Operating Temperature Range  -65 – 125 °C [ -85 – 257 °F ]

Operation/Application

  • Circuit Application  Signal

Reference Number

  • TE Internal Number CAT-ZD-BPC-HEADER

Related Materials

Datasheets & Catalog Pages