Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Material System :
Polymeric
-
LV/MV Insulating Cover Technology :
Cold Applied
-
LV/MV Insulating Cover Product Type :
Creepage Extender
-
Insulator Type :
Porcelain/Glass
-
Insulator Type/ANSI :
Porcelain
Electrical Characteristics
-
LV/MV Insulating Cover Voltage Class (kV):
All
Dimensions
-
Insulator Outside Skirt Diameter Range :
373 mm [ 14.68 in ]
Usage Conditions
-
Operating Temperature Range (°C):
0 – 105
Operation/Application
-
Halogen Free :
Yes
-
Equipment :
Bushings/Insulators
-
Application Type :
Substation
-
Energized Installation :
No
-
Low Halogen :
Yes
Product Availability
-
LV/MV Insulating Cover Product Availability :
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa