Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Supply Current (mA):
1.5
-
Supply Voltage Range (V):
5
Other
-
Non-Linearity ± (%):
.1
-
Port Fitting :
O- Ring Mount
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant
Dimensions
-
Product Height :
17.52 mm [ .69 in ]
-
Product Diameter :
15.82 mm [ .622 in ]
Operation/Application
-
Proof Pressure Range :
3X
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Differential
-
Sensor Package :
O-Ring Mount
Usage Conditions
-
Pressure (psi):
1
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]