Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type :
Digital Display Meter
Electrical Characteristics
-
Supply Voltage Range (VDC):
12 – 230
Usage Conditions
-
Operating Temperature Range :
0 – 50 °C [ 32 – 122 °F ]
Operation/Application
-
Output Signal Type :
4 – 20 mA