Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Load Cell Sensor Type :
Digital Display Meter
Usage Conditions
-
Operating Temperature Range :
-10 – 60 °C [ 14 – 140 °F ]
Electrical Characteristics
-
Supply Voltage Range (VDC):
11 – 300
Operation/Application
-
Output Signal Type :
0 – 10 VDC, 4 – 20 mA