Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Magnetic Linear Position Sensor
-
Sensor Package :
DFN2x6
Usage Conditions
-
Sensing Range (mm):
1
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Typical Signal Amplitude (mV/V):
11
Electrical Characteristics
-
Typical Operating Voltage (V):
5
-
Typical Average Current (mA):
1.5
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant