This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Position sensors play an increasingly important role in many industrial, robotic and medical applications. Advanced applications in harsh environments need sensors that perform well, even when exposed to oil, dirt and dust. Our KMXP position sensor is the right choice to meet those needs thanks to its magnetoresistive technology and available form factors. The KMXP sensor provides greater precision than commonly used Hall sensors and is designed to provide reliable and accurate measurements in harsh environments including high temperatures. The sensor measuring principle is based on the anisotropic magnetoresistance effect (AMR effect). The sensors are offered in two different DFN packages for multiple orientation options. These packages can be easily integrated to almost any automated assembly process.

 

Pole Wheel
Rotational Displacement: Pole Wheel
Magnetic Scale
Linear Displacement: Magnetic Scale

KMXP Measurement Principle

The KMXP sensors consist of two magnetoresistive Wheatstone bridges. The resistors are placed in a such way that the characteristic magnetic field distribution of a magnetic scale with matching pole pitch produces a sine and a cosine signal output when the sensor is moved along the scale.

Key Features

  • High resolution and high precision: magnetoresistive (MR) sensor with contactless measurement which provides accuracy of 10-50 µm in ranges between 1 – 5 mm.
  • Easy assembly: DFN2x6 package is ideal for any PCB assembly processes.
  • Tape & Reel packaging for easy integration
  • Design freedom: perpendicular or flat soldering versions and a small sensor wall thickness for large application air gaps.
  • Superior performance: up to 150°C, EMC proof in any dirty environment and insensitive to dirt, oil or dust.

Applications

Contactless linear or angular position measurement for applications:

  • Industrial machinery, such as sawing or drilling equipment
  • Medical high precision mechanical controls like bed control, advanced prosthesis steering, precision catheters, X-ray equipment, syringe pumps
  • Robotics in industrial automation
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  Magnetic Linear Position Sensor

  • Sensor Package  DFN2x6

Electrical Characteristics

  • Typical Operating Voltage (V) 5

  • Typical Average Current (mA) 1.5, 3

Usage Conditions

  • Sensing Range (mm) 1, 2, 5

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Operation/Application

  • Typical Signal Amplitude (mV/V) 11

Reference Number

  • TE Internal Number CAT-MRS0006

Related Materials
No documentation available.