Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type :
24 AWG Stranded Insulated Leads
-
NTC Probe Type :
HVAC/R
-
Sensor Package :
Overmold TPE
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
T_ref for Resistance :
25 °C [ 77 °F ]
-
Resistance (at 25°C) (kΩ):
10
-
Accuracy (at T_ref) (°C):
± .22 @ 25
-
Tolerance Resistance (%):
±1
Mechanical Attachment
-
Wire Length :
1000 mm [ 39 in ]
Configuration Features
-
Electrical Connection :
Open End
Electrical Characteristics
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant