Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
Resistance (at 25°C) (kΩ):
10
-
Tolerance Resistance (%):
± .22
Product Type Features
-
NTC Probe Type :
Temperature
Configuration Features
-
Electrical Connection :
Other
Electrical Characteristics
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant