Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
Humidity Operating Range (%RH):
0 – 100
Product Type Features
-
Humidity Sensor Product Type :
RHT
-
Interface Signal Type :
Analog
Electrical Characteristics
-
Supply Voltage (Peak) (V):
3.8
-
Current Consumption (mA):
.014
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant