Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Push Button Switch Product Type :
Emergency Stop Switch
-
Illuminated :
Without
-
Actuator Style :
Round Actuator
Configuration Features
-
Number of Actuators :
Single
-
Snap Action :
With
-
Support Bracket :
Without
-
Switch Feedback Type :
Tactile
-
Operating Function :
NC
Electrical Characteristics
-
Contact Current Rating (A):
300
-
Operating Voltage Range (VDC):
24 – 60
Body Features
-
Actuator Profile :
Extended
-
Bushing Style :
Plain
-
Actuator Color :
Red
Contact Features
-
Switch Contact Plating Material :
Silver Alloy