Please review product documents or contact us for the latest agency approval information.
Other
-
Port Fitting :
1/4 NPT
-
EU RoHS Compliance :
Compliant
Usage Conditions
-
Operating Temperature Range :
-30 – 80 °C [ -22 – 176 °F ]
Electrical Characteristics
-
Input Voltage (VDC):
5 – 30
-
Output Type :
30 V, 3 W Relay
Operation/Application
-
Pressure (psi):
250
-
Actuation Point/Sensing Range :
.25 Inches
Dimensions
-
Cable Length :
.31 m [ 1 ft ]
Product Type Features
-
Ultrasonic Sensor Type :
Point Liquid Level Sensors
-
Ultrasonic Sensor Style :
Gap