Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Pressure (psi):
250
-
Actuation Point/Sensing Range :
.25 Inches
Product Type Features
-
Ultrasonic Sensor Type :
Point Liquid Level Sensors
-
Ultrasonic Sensor Style :
Gap
Electrical Characteristics
-
Input Voltage (VDC):
5 – 30
-
Output Type :
Analog 4 - 20 mA Power Loop
Dimensions
-
Cable Length :
6.1 m [ 20 ft ]
Usage Conditions
-
Operating Temperature Range :
-30 – 80 °C [ -22 – 176 °F ]