Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Connector Assembly
-
Prewired :
No
-
Connector System :
Wire-to-Panel
-
Sealable :
Yes
-
Connector & Contact Terminates To :
Wire & Cable
-
Circular Connector Type :
Receptacle
-
Shell Type :
Square Flange
Configuration Features
-
Number of Positions :
41
-
Number of Power Positions :
0
-
Number of Signal Positions :
41
-
Contacts Preloaded :
Yes
Electrical Characteristics
-
Operating Voltage (VDC):
115
-
Operating Voltage (VAC):
115
Body Features
-
Primary Product Color :
Natural
-
Environmental Protection Type :
Elastomer Sealed
-
Shell Plating Material :
Black Anodized
-
Shell Base Material :
Aluminum
-
Circular Connector Insulation Material Type :
Thermoset
-
Hermetically Sealed :
No
Contact Features
-
Contact Current Rating (Max) (A):
7.5
-
Reverse Gender :
No
-
Contact Layout Arrangement :
20 – 41
-
Circular Connector Contact Type :
PC Tail Pin
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
Panel Mount Feature Type :
Square Flange
-
Connector Mounting Type :
Panel Mount
Housing Features
-
Circular Connector Shell Size :
20
Dimensions
-
Wire Size (AWG):
20 – 24
-
Wire Size (mm²):
.2 – .52
Usage Conditions
-
Operating Temperature Range :
-65 – 200 °C [ -85 – 392 °F ]
Operation/Application
-
Durability Rating (Cycles):
500
-
Circuit Application :
Power, Signal & High Speed Data
-
Shielded :
No