Antenna Accessories & Cables
Our micro-coax cables offer excellent electrical performance with a wide selection of standard and custom cable lengths and connector choices. These cables and other related antenna accessories can be used to connect antennas to a main printed circuit board (PCB) or module in a broad range of wireless applications.
Our wide range of antenna systems is complemented by various antenna accessories that – depending on the installation location – may be necessary to ensure perfect reception. These include wave traps and separate antenna splitters or adders developed and manufactured for specific projects. Connectors with suitable cables are used as standard with the appropriate antenna systems, but are also available as finished product.
Wave Trap Circuits
Wave traps can be used to decouple HF signals from possible sources of interference. This ensures improved reception quality.
Splitters and Adders
Splitters and adders are normally developed in accordance with a customer's specific requirements, depending on the available installation space. They provide the desired HF signal with minimal losses.