![](/content/dam/te-com/images/consumer-devices/global/product-hero-rendition/vehicle-antennas-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Designed to work with leading industry products
A vehicle antenna is designed to be installed or mounted on the exterior or interior of a vehicle. Because vehicles come in many different sizes and shapes and with very different connectivity requirements, the antennas for these vehicles can vary widely. Vehicle antennas are built to withstand harsher or more rugged environments than antennas that may be placed in a static or non-moving location. Because of this, our vehicle antenna portfolio undergoes a range of tests according to their use case, such as shock, vibration, wind survival, temperature, and humidity.
A simple vehicle antenna can be a single band and single port antenna designed for one specific frequency range.
Alternatively, as the frequency requirements of the vehicle expand, so does the port and frequency band coverage of the antenna. This can mean multi-port vehicle antenna solutions are required where a single antenna can have as many as 14 ports. It may be also need to cover a multitude of frequencies, such as 4G, 5G, Bluetooth, Wi-Fi, GNSS, UHF, VHF, and more from a single antenna.
The common installation method for many vehicles antennas is to connect to an industrial vehicle router or gateway. TE antennas are designed to meet the needs of industry-leading router and gateway manufacturers. Many connector and cable options exist for the same antenna in order to allow connections to multiple routers.
Featured Products: FP Series Vehicle & IoT Antennas
TE Connectivity's, FP20 auto and FP40 ultra, multi-port vehicle antennas provide an all-in-one solution for LTE/5G, Wi-Fi 6E/7, GNSS (L1 & L5) and Bluetooth in high bandwidth mobile connectivity applications.
The product family includes multi-port solutions up to 9-port for FP20 auto and up to 14-ports for FP40 ultra.
Both models are offered with a range of connector options to suit all major vehicular gateways and routers. FP20 auFtto models also have an optional whip antenna for VHF, UHF and 700/800/900 MHz frequencies.
![Orange Spacer](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
FP20 auto Vehicle Antennas
Key Benefits
- Configurations available up to 9-port incorporating next-generation technology
- Coverage of all LTE/5G bands (617-7125 MHz), Wi-Fi 6E/7, Bluetooth and GNSS L1 & L5
- VHF, UHF, 700/800/900 MHz covered via additional whip antennas (sold seperately)
- Compatible with all major routers and gateways
- Customizable connector, cable length and port configurations
- Optional high power whip antennas, handling up 60 Watts
- L1 and L5 GNSS for improved positioning accuracy and response times. Also for configurations using both a gateway/router and 2-way mobile that each require a GNSS antenna
- Out of band rejection filters maintain consistent performance
- High data throughput is enabled by technologies such as carrier aggregation
- Superior gain patterns, low gain ripple, high gain at horizon and efficiency of over 70%
- UV, Flammability, Humidity, Impact, Vibration, Shock certified
- R118 compliant cables qualified for burn behavior
- Excellent On and Off ground plane performance
![Orange Spacer](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
FP40 ultra Vehicle Antennas
Key Benefits
- Configurations available up to 14-port incorporating next-generation technology
- Coverage of all LTE/5G bands (617-7125 MHz), Wi-Fi 6E/7, Bluetooth and GNSS L1 & L5 bands
- Designed for applications demanding the highest data rates and lowest latency
- Future-proofed against future 4G/5G frequency rollouts up to 7125 MHz
- Compatible with all major router and gateway products
- Customizable connector, cable length and port configurations
- R118 compliant cables qualified for “burn behavior” supplied as standard
Popular Vehicle Antennas
The feed below shows some of the most popular vehicle antenna from TE Connectivity. TE's portfolio of vehicle antennas is varied and extensive. If you can not find the antenna you are looking for get in touch with our experts to find out how we can help.