
The Next-generation Solutions for PCB Processing
TE’s next-generation P8 pin insertion machine offers best-in-class speed and sustainability by allowing less power consumption, increased tool lifetime and quality management providing foolproof changeover and traceability within automotive, energy, industrial, consumer electronics and appliances industries.
20
Maximum Contacts Per Second
at Triple Mode Insertion Rate
4
Up to 4 Insertion Heads
4.5 m²
Footprint at 1.6m length
Features and Benefits
New High-Performance Tool
- Best-in-class machine within pin insertion market
- Low cost per pin
- Low wearing allowing for less maintenance less spared needed creating higher overall equipment effectiveness (OEE)
- Insertion finger rotation provides highest accuracy and high precision contact tip position
- Smallest footprint saves valuable manufacturing floor space
- Fastest reel changeover
Sustainability
- Less power consumption through weight optimization lowest weight of xy table
- Increased tool lifetime
- Single pin process vs. connector seating or surface mount device (SMD) connectors
Quality Management
- Highest insertion accuracy in the market
- Easy changeover following poka yoke
- Traceability - full range of traceability data features available
- New human machine interface (HMI) programming with computer aided design (CAD) import with intuitive menus for ease of use
Industries
- Automotive
- Energy
- Industrial
- Consumer Electronics
- Appliances
Applications
- PCBs
- Connector Stitching
- Plastic Housings
- Power Modules e.g. IGBTs
- Mold Inlays
Related Pin Insertion Machines
TE P Series
-
P550 Pin Insertion Machine
Engineered for high-volume PC board processing, our P550 Pin Insertion machine offers multi-head, high-speed performance at 5+ strokes/second on a 30mm pitch.
-
P360 Pin Insertion Machine
Our modular, high-speed P360 Pin Insertion Machine is engineered for high volume production and suited for a wide variety of line configurations.
-
p300 Pin Insertion Machine
The P300 automatic machine processes reeled press-fit and thru-hole components. As a stand-alone unit, or in an SMEMA compatible production line, it increases throughput by lowering cycle times and scrap.
-
P280 Pin Insertion Machine
Offering multi-head, high-speed performance at 2.8 strokes/second on a 30mm pitch, our P280 pin insertion machine is available as a single unit or integrated into a production line.
-
P100 Pin Insertion Machine
Our semi-automatic P100 Machine was designed with a focus on mid-volume production and provides a broad range of features, including a touch-screen for simple programming and automatic setup.
-
P10 Single Pin Insertion Station
Suited for repair of very low volumes and designed for convenience and ease of operation.