Crimp High Voltage Wires with Safe And Flexible Operation

Our HF-20 and HV-20 are robust, compact, high force bench top crimping machines capable of crimping cables up to 120mm². Both models are eccentric presses capable of reaching 178kN (20T) of crimp force, with fast, repeatable accuracy.

  1. TE High Voltage Termination Solutions (English)

See how the TE portfolio of high voltage terminating solutions gives you the power and flexibility needed for crimping high voltage connectors.

Features

  • Unlike competitive offerings, the HF-20 and HV-20 bench-top presses are able to produce 178 kN (20T) of crimp force in order to process wires up to 120 mm2  (AWG 4/0).
  • Combining sophisticated controls, traceability system and equipped with ethernet and USB ports, the HV-20 and HF-20 benchtop terminators are Industry 4.0 ready. Modular die platform allows for a variety of die sets.
  • Integrated vacuum system design on our HV-20 model keeps sensitive connections clean and clear of debris commonly associated with high voltage cable crimping.
  • Ability to crimp both TE and non-TE terminals thanks to our flexible modular die platform
  • Compact footprint: 974 mm (height), 777 mm (depth), 552 mm (width).

Side-by Side Comparison

Download above brochure to view competitive comparison

  HF-20T HV-20T
Force 178kN (20T) 178kN (20T)
Max Wire 120mm2 (AWG 4/0) 120mm2 (AWG 4/0)
Variable Stroke (Sec)
Speed (RPM)
1.3 - 8.3 Sec
288 - 1800 RPM
1.3 - 8.3 Sec
288 - 1800 RPM
Power 3kW 3kW
Supply 200V & 400V 200V & 400V
Stroke / Shut Height 44mm / 158.4mm 44mm / 158.4mm
Weight 390kg 390kg
Network / MES RJ-45 / MQTT RJ-45 / MQTT
Particle Vacuum No Yes
Guard Auto Lift Yes Yes
CQM/CFM No Yes

High Force Terminator Parts

Description Press Part Number
HF-20, High Force Terminator, 400V 2335500-1
HF-20, High Force Terminator, 200V 2335500-2
HV-20, High Voltage Terminator, 400V 2348822-1
HV-20, High Voltage Terminator, 200V 2348822-2