![](/content/dam/te-com/images/application-tooling/global/product-hero-rendition/hf-20-hv-20-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Crimp High Voltage Wires with Safe And Flexible Operation
Our HF-20 and HV-20 are robust, compact, high force bench top crimping machines capable of crimping cables up to 120mm². Both models are eccentric presses capable of reaching 178kN (20T) of crimp force, with fast, repeatable accuracy.
Features
- Unlike competitive offerings, the HF-20 and HV-20 bench-top presses are able to produce 178 kN (20T) of crimp force in order to process wires up to 120 mm2 (AWG 4/0).
- Combining sophisticated controls, traceability system and equipped with ethernet and USB ports, the HV-20 and HF-20 benchtop terminators are Industry 4.0 ready. Modular die platform allows for a variety of die sets.
- Integrated vacuum system design on our HV-20 model keeps sensitive connections clean and clear of debris commonly associated with high voltage cable crimping.
- Ability to crimp both TE and non-TE terminals thanks to our flexible modular die platform
- Compact footprint: 974 mm (height), 777 mm (depth), 552 mm (width).
Side-by Side Comparison
Download above brochure to view competitive comparison
HF-20T | HV-20T | |
---|---|---|
Force | 178kN (20T) | 178kN (20T) |
Max Wire | 120mm2 (AWG 4/0) | 120mm2 (AWG 4/0) |
Variable Stroke (Sec) Speed (RPM) |
1.3 - 8.3 Sec 288 - 1800 RPM |
1.3 - 8.3 Sec 288 - 1800 RPM |
Power | 3kW | 3kW |
Supply | 200V & 400V | 200V & 400V |
Stroke / Shut Height | 44mm / 158.4mm | 44mm / 158.4mm |
Weight | 390kg | 390kg |
Network / MES | RJ-45 / MQTT | RJ-45 / MQTT |
Particle Vacuum | No | Yes |
Guard Auto Lift | Yes | Yes |
CQM/CFM | No | Yes |
High Force Terminator Parts
Description | Press Part Number |
---|---|
HF-20, High Force Terminator, 400V | 2335500-1 |
HF-20, High Force Terminator, 200V | 2335500-2 |
HV-20, High Voltage Terminator, 400V | 2348822-1 |
HV-20, High Voltage Terminator, 200V | 2348822-2 |