Designed for Flexibility and Ease of Use
Our high voltage modular die platform can accommodate both TE and non-TE terminals.
HV Modular Die Sets
The TE modular die platform can accomodate a large variety of both TE and non-TE terminals. This is only a cross section of TE die sets and terminals available. For a current list of available die sets please click on the products tab above. Don't see what you need? Please contact your TE Application Tooling sales representative for additional guidance.
HV Modular Die Holders
Loaded with Features
Modular Die Holder Parts
Description | Part Number |
---|---|
HV MOD Die Holder w/Fine Adjust (Manual) | 2305470-1 |
HV MOD Die Holder w/Fine Adjust (Automatic) | 2305470-2 |
HV MOD Die Holder w/o Fine Adjust For AT-66 Terminator only (can not be used in HV-20 or HF-20 Terminators) |
2326378-1 |