![](/content/dam/te-com/images/application-tooling/global/product-hero-rendition/hv-die-sets-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Designed for Flexibility and Ease of Use
Our high voltage modular die platform can accommodate both TE and non-TE terminals.
HV Modular Die Sets
The TE modular die platform can accomodate a large variety of both TE and non-TE terminals. This is only a cross section of TE die sets and terminals available. For a current list of available die sets please click on the products tab above. Don't see what you need? Please contact your TE Application Tooling sales representative for additional guidance.
![90° Charger Inlet](/content/dam/te-com/images/application-tooling/global/image-row-140x140/hv-90-degree-charger-inlet-350x200.jpg)
![HVP 800 Series for Open Barrel Terminals](/content/dam/te-com/images/application-tooling/global/image-row-140x140/hvp800-series-openbarrel-350x200.jpg)
![HVP 800 Series for Closed Barrel Terminals](/content/dam/te-com/images/application-tooling/global/image-row-140x140/hvp800-series-closed-barrel-350x200.jpg)
![PCON 12 Series](/content/dam/te-com/images/application-tooling/global/image-row-140x140/pcon12-series-350x200.jpg)
![PCON 18 Series](/content/dam/te-com/images/application-tooling/global/image-row-140x140/pcon18-series-350x200.jpg)
![PCON 21 Series](/content/dam/te-com/images/application-tooling/global/image-row-140x140/pcon21-series-350x200.jpg)
HV Modular Die Holders
Loaded with Features
![Fine Adjust Feature](/content/dam/te-com/images/application-tooling/global/image-row-140x140/fine-adjust-620x250.jpg)
![HV Modular Die Holders](/content/dam/te-com/images/application-tooling/global/image-row-140x140/die-holders-350x200.jpg)
![Spring-loaded wire clamp assembly](/content/dam/te-com/images/application-tooling/global/image-row-140x140/die-holder-clamps.jpg)
Modular Die Holder Parts
Description | Part Number |
---|---|
HV MOD Die Holder w/Fine Adjust (Manual) | 2305470-1 |
HV MOD Die Holder w/Fine Adjust (Automatic) | 2305470-2 |
HV MOD Die Holder w/o Fine Adjust For AT-66 Terminator only (can not be used in HV-20 or HF-20 Terminators) |
2326378-1 |