Flexibility for High Production
Our FHM-IDC Flexible Harness Maker is a modular-designed, fully-automatic machine for wire harness production with RAST 2.5 and RAST 5 connectors used in the household appliance industry. Offering ultimate flexibility for chaotic wire harnesses with crossovers, bridges and double wire terminations, this machine is designed for cost-effective production for small quantity batch sizes with high product mix. Used in conjunction with our interchangeable SIM product-specific workstations, it can process RAST 2.5 and RAST 5 connector systems at the same time and meet your need for minimal setup and changeover times, while providing high output with various quality assurance checks.
2.5
Cycle time for loops - 2.5 sec per wire
RAST
Designed for RAST 2.5 and 5 connectors
12
Universal wire selector up to 12 positions
Features
- Minimal set-up and changeover times
- Best overall cost-performance ratio
- High production reliability assured via diverse testing procedures
- Easy operating interface for intuitive controlling via touch screen
- Fully-automatic adjustment of all wire feeding parameters
- PC control allows for harness programming, configuration, and machine optimization
Applications
- AMP DUOPLUG 2.5
- AMP DUOPLUG 2.5 Mark II
- AMP DUOPLUG Power
- AMP MONO-SHAPE
- AMP MONO-SHAPE Mark II
- AMP multifitting Mark II
- For wire harnesses with crossovers, bridges and double wire terminations
Related Harness Machines
Insulation Displacement Connectors
-
IHM Mark III IDC Harness Maker
High performance, fully-automatic machine used to manufacture parallel jumper harnesses with IDC technology.
-
MT-Matic Mark III Machine
Designed to terminate a multitude of IDC connectors semi-automatically depending on the type.
-
SIM 50C IDC Machine
Demi-automatic machine that has been designed to apply all TE RAST 2.5 and RAST 5 connectors used within the household appliance industry.