Accurate terminator system for data connectivity solutions
TE Connectivity’s (TE) new semi-automatic multi-station processing system (MSPS) provides a crimping solution that improves accuracy with an in-line fixture that supports product positioning for coaxial connector systems used in data connectivity applications.


Features and Benefits
Improves Accuracy
- Cable holding fixture accurately locates the cable for consistent product positioning
- Reliable, consistent crimp performance that provides quality cable termination
Quality Process Control
- In-line fixture locates and supports cable while the cable is moved from station to station for processing
- Crimp quality monitored during each termination station
- Cable holding fixture improves crimp quality and terminal placement accuracy
Cost Savings
- This new multi-station approach provides affordability, flexibility, and the ability to ramp up or down to match manufacturing needs
- The multi-station processing system provides improved quality and processing time over hand processing without incurring the very high costs of a fully automated line
Applications
- Splicing
- Harness with ring terminal

Multiple Stations
Station 1 | Station 2 | Station 3 | Station 4 | Station 5 |
---|---|---|---|---|
Load cable and strip outer jacket | Crimp Ferrule | Prepare shield and dielectric | Crimp Center Contact | Subassembly Crimp |
Techinical Details
Description | Specification |
---|---|
Working Condition Relative Humidity | 10-90% |
Storage Environment Relative Humidity | 30 – 60% |
Dimension | 700x 750 x 1400 mm |
Weight | 235kg |
Voltage | 220V 50Hz |
Air Pressure | Min 6 bar |
Nominal Crimp Speed | 3 stroke/sec |
Programmable Pitch | Between 1.27 mm and 5.08 mm |
Maximum Width of Pressing Area | 100mm |
The Y Distance Difference of FPC | 10mm |
Straight Foil Length | 50mm |
Special Foil and Pitch | Available Upon Request |