Accurate terminator system for data connectivity solutions

TE Connectivity’s (TE) new semi-automatic multi-station processing system (MSPS) provides a crimping solution that improves accuracy with an in-line fixture that supports product positioning for coaxial connector systems used in data connectivity applications.

  1. Multi-Station Processing System

Watch this video of our new multi-station processing system and learn how the five stations work together to ensure flexible and high quality crimping.

msps linear
Leaner Configuration
msps u-shape
U-Shaped Configuration

Features and Benefits

Improves Accuracy​

  • Cable holding fixture accurately locates the cable for consistent product positioning
  • Reliable, consistent crimp performance that provides quality cable termination

Quality Process Control​

  • In-line fixture locates and supports cable while the cable is moved from station to station for processing
  • Crimp quality monitored during each termination station
  • Cable holding fixture improves crimp quality and terminal placement accuracy

Cost Savings

  • This new multi-station approach provides affordability, flexibility, and the ability to ramp up or down to match manufacturing needs
  • The multi-station processing system provides improved quality and processing time over hand processing without incurring the very high costs of a fully automated line

Applications

  • Splicing​
  • Harness with ring terminal

Multiple Stations

Station 1 Station 2 Station 3 Station 4 Station 5
Load cable and strip outer jacket​ Crimp Ferrule​ Prepare shield and dielectric Crimp Center Contact​ Subassembly Crimp​

Techinical Details

Description Specification
Working Condition Relative Humidity 10-90%
Storage Environment Relative Humidity 30 – 60%
Dimension 700x 750 x 1400 mm
Weight 235kg
Voltage 220V 50Hz
Air Pressure Min 6 bar
Nominal Crimp Speed 3 stroke/sec
Programmable Pitch Between 1.27 mm and 5.08 mm
Maximum Width of Pressing Area 100mm
The Y Distance Difference of FPC 10mm
Straight Foil Length 50mm
Special Foil and Pitch Available Upon Request