Mini Power Connector with optimal power
Pack more power into smaller spaces. Our ELCON Mini Power connectors feature a small, 8-mm height form-factor and support higher currents than similar sized solutions (up to 40 Amps per contact, 400 Volts AC or DC). These mini connectors provide confidence in system performance with their low resistance and highly reliable interface. Features include positive metal latch retention, optional coding contacts for sense/detect functionality, enhanced grounding, and use of industry-proven crimp contacts.
NEW
2x3 ELCON Mini Cable Assemblies
TE’s new 2x3 ELCON Mini cable assemblies add to the wide range of existing current contact offerings, helping increase board level power and distribution within a custom application.These cable assemblies can support higher current than similar sized solutions at up to 35A per contact and are high voltage capable (400V AC/DC). They are offered in standard or high-flex designs for easier routability, metal latch or plastic pull-tab types, and are highly customizable to better fit tight design requirements.

$AVE
Cost-effective solution for cable-to-board power.
40
Supports high current up to 40A per contact.
SURE
Confidence in connectivity with positive metal latch retention.
Open Compute Project:
OCP Switching Power Solution
ELCON Mini connector is an internal wire-to-board power solution of choice in OCP's “Wedge” (top-of-rack) switches.

Small Size, Big Power:
“Mini Packs a Punch”
- Supports high current up to 40A per contact with a value engineered stamped contact design
- Supports 400V AC or DC
- Feature small, 8mm height form-factor
- 2-position configuration is roughly the same size as the popular and low-profile HDMI multimedia connectors

Confidence Designed-In:
- Low resistance, highly reliable interface
- Positive metal latch retention
- Pull tab for power I/O applications*
- Coding contacts for sense/detect functionality*
- Touch-proof contacts and third pin for protective grounding*
Broad Range of Options:
- Broader, more versatile portfolio than the competition
- Press-fit attach or solder tail parts*
- Cable assemblies offered in standard or high-flex designs for easier routability, and are highly customizable
*Optional features. May not be available in all configurations.

List of Cable Assemblies:
ELCON Mini Power Connectors
-
Click here for a list of standard ELCON Mini cable assembly products
These are standard products that are available for general sale and samples. We can work with you on customized assemblies that fit your specific needs. Contact your TE representative to learn more.
Select Applications:
ELCON Mini Power Connectors
- Data Communications
- Wireless
- Data Centers including OCP Switches
- High Performance Computing
- Storage
- Industrial power
- Commercial and higher-power appliances
- Any low-profile power distribution units requiring small form factor connector with high current