445x470.jpg/jcr:content/renditions/hero-product-master.jpg)
Engineered for powerful connections
ELCON drawer interconnects are proven high-power drawer connectors that offer ultimate customization for wire-to-wire, wire-to-board, and wire-to-busbar configurations at up to 200A per contact. Our extensive portfolio features different housing and contact options to mix-and-match to create the right solution for virtually any power drawer need.
Product Features
ELCON Drawer Connectors
- True hot-plug, blind-mate connectors
- AC/DC, power and signal
- Wire-to-wire, wire-to-board and wire-to-busbar configurations
- Utilize high-performance CROWN BAND contacts
- 35A to 200A per power contact
- Float mount for blind-mating as well as optional guide pins
- Extensive family with different housing options and contacts available
- Custom configurable
- Various mounting styles include PCB tails, solder cup, threaded, crimp and press-fit options
POWER
35A to 200A per contact
EASE
True hot-plug and blind-mate
FIT
Customizable to fit almost any power drawer need
Select Applications
ELCON Drawer Connectors
- Low noise power supplies
- Live hot-plug power supplies
- Test equipment
- AC converters
- Servers
- Routers
- Data storage devices