For highly stressed connections
The MaxiBridge connector system is a single- and double-row cable connector system with a pitch of 2.54 millimeters. It has a high current rating of up to 12 A per contact and is excellent for space-saving, highly stressed connections. ERNI offers MaxiBridge connectors with two to twenty contacts for numerous applications. MaxiBridge connectors allow reliable connections between printed circuit boards and decentralized functional units.


Technical Features
- Crimp contact for versatile uses
- Single and dual row versions
- Accommodates various cable cross-sections
- Reliable and more secure mating
- High retention force of the housing latching
- Double locking of the spring contacts in the housing
- Shock and vibration resistant
- Based on VW75174 and USCAR-2 specifications
- High-temperature resistance
- Reliable retention force on the PCB
Applications
Automotive
- LED rear lights and headlamps
- TFT displays
- Infrared distance sensors
- Head up display
- Instrument panel elements
End user
- Fans, consoles, LCD, TFT, LED displays
- Power supply for hard drives, printers, etc.
- Domestic appliances
- Hobby sector
Industry
- Sensors, actuators, valve technology
- Fans, consoles, LCDs, TFTs, LED displays
- Programming interfaces, handheld terminals
- Studio headphones
- Motors for window locking systems, alarm sensors
- Instrument panel elements
Medical technology
- Sensors for diagnostics
- Monitors and monitoring equipment
Wherever space-saving, highly stressed connections have to be implemented, ERNI MaxiBridge connectors offer suitable solutions. One of the most important areas of application is the automotive industry. MaxiBridge connectors can be found, for example, in headlight systems where high temperature resistance and current carrying capacity are required.
ERNI's practical and powerful connector systems are also used in battery management systems and the power electronics of modern electric and hybrid vehicles. Other possible applications include air conditioning and ventilation systems, steering systems, seat adjusters and belt tensioners.
In addition to the automotive industry, industrial automation offers a wide range of applications. Sensors, actuators and controls can be networked via the connectors. Furthermore, MaxiBridge connectors are used in analysis and diagnostic equipment, robotics and electrical display boards. They are also suitable for coupling drive controls and drives.