Outstanding signal integrity for high data rates

The MicroSpeed connector system supports high data transmission rates. Thanks to outstanding signal integrity, data rates up to 25 Gbit/s can be realized. The space-saving, interference-proof connectors are electromagnetically compatible and safe. Typical application areas can be found in industrial automation. For Internet of Things and Industry 4.0 MicroSpeed connectors are good a choice. Furthermore they are generally suitable for data and telecommunication and high-end computing. Despite miniaturized shape, the connectors have reliable reliability and a high degree of robustness.

Enable Factory Automation Efficiency with Board Connectors
Enable Factory Automation Efficiency with Board Connectors

Technical Features

  • High signal integrity
  • Electromagnetic Compatibility (EMC) improved shielding (high interference-resistance / excellent EMC)
  • Reliable connections
  • Blind-mate variants available
  • Automatic process capable
  • Stack heights from 5 to 20 mm
  • Data rates up to 25 Gbit/s
  • Pronounced pre-alignment
  • Reliable retention force on the PCB
  1. ERNI MicroSpeed Connectors and Power Modules Video

Watch the video to learn more about the features and benefits of ERNI MicroSpeed connectors and Power Modules.

Applications

  • PLC
  • PLC I/O Modules
  • Fail-Safe I/O Modules
  • Interface Module
  • Modular I/O System
     

MicroSpeed connectors are tailor-made for use in information and telecommunication technology. They are also especially suitable for use in industrial automation. Their high resilience and safety helps ensure smooth flow in all areas of production, processing and logistics and provides a decisive contribution to control and drive technology. The MicroSpeed connector system especially shows its strengths in the transmission of large data volumes between controller and IO modules.

The robust design of the connectors with double-shanked spring contacts and high reliability under harsh ambient conditions make them well suited for industrial use. They can be used for factory and process automation or PLC and DCS controls.