Reliable connector for power supply systems
MicroSpeed Power is a 5-pin connector system with a contact pitch of 2.0 millimeters. The connector system is the complementary power component to the signal connectors of the MicroSpeed series. Its unique property is its high current carrying capacity, despite its small dimensions. MicroSpeed Power modules are good choice for providing the power supply to high-performing, compact elements such as processors, LCD displays or drives, like those used in automation, measurement technology, medical technology, or information technology. Thanks to a broad range of different types and many different heights of male and female connectors, developers have excellent flexibility when arranging circuit boards. Stack heights of five to 20 millimeters are possible. MicroSpeed Power connectors can be finished fully automatically.
Technical Features
- 5-pin Power connector system
- 2.0 mm contact pitch
- High current carrying capacity
- For space-saving, reliable power supply systems
- Vertical and right angle versions similar to the signal connectors
- Board-to-board spacing 5 mm to 20 mm
- Fully-automatic finishing
- Temperature range -55 °C to +125 °C
- 3-point female contacts for secure contacting
- Good holding force on the board
Connectors from the MicroSpeed Power module series are excellent for applications where compact, high-performing elements need to be supplied reliably with electrical energy. They are used, for example, to supply energy to processors, drives or LCD displays in automation, telecommunication, measurement technology and medical technology applications. The integrated 3-point female contact helps ensure low contact resistance and secure contacting throughout the entire life cycle of the connector.