Available in 1- and 2-pole configurations
Our KISSLING micro switches are small and highly sensitive switches featuring low operating forces. The micro switches are robust and specifically designed for demanding applications as they are sealed up to IP40, IP65, or IP67 depending on the configuration. These high-quality micro switches are extremely precise and display both reliable and consistent switching behavior under the harshest conditions and over product lifespans of 10-40 million cycles.
KISSLING Micro Switches
Our micro switches are extremely precise and display both reliable and consistent switching behavior under the harshest conditions and over product lifespans of 10-40 million cycles. These switches are all enclosed thermoplastic housings and sealed up to IP40, IP65, or IP67 depending on the configuration. Our broad selection of micro switches includes options for 1- & 2-pole switching configurations; special models for extended operating temperature ranges or extended life cycles; various electrical connection types and many different housing styles and actuator geometries.
Our micro switches can be used in commercial and military aerospace, commercial and military ground vehicles, plant and industrial engineering as well as in marine applications.
20 A
Nominal load at 24 VDC (ohmic load)
10 mA
Minimum switching current at 12 VDC
300°C
Maximum operating temperature
Product Features | Technical Data | Application Areas |
|
|
|
KISSLING MICRO SWITCH TYPES



MDH Series
- 1-Pole Change-over switch
- IP40 / IP65 Sealing
- -10ºC to +85ºC Temperature Range
- Up to 40 million cycles ; up to 200 cycles/min. switching rate (model dependent)
- 10 mA to 6 A load current; up to 250 VDC & VAC

MZX1 / MZT1 / MZN1 Series
- 1-Pole switch versions (NO, NC, Change-over)
- IP 40 Sealing
- -55ºC to +300ºC Temperature Range (model dependent)
- Up to 30 million cycles ; up to 200 cycles/min. switching rate
- 10 mA to 21 A load current; up to 250 VAC
- Various actuators available
- Short circuit protection fuse available

MN8 / MT8 Series
- 1-Pole switch versions (NO, NC, Change-over)
- Self-Cleaning contact surfaces (transverse movement)
- IP40 Sealing
- -40ºC to +200ºC Temperature Range (model dependent)
- Up to 10 million cycles ; up to 100 cycles/min. switching rate
- 10 mA to 5 A load current; up to 460 VAC or 24 VDC

MFX1 Series
- 1-Pole switch versions (NO, NC, Change-over)
- IP40 Sealing
- -10 to +85ºC Temperature Range
- Up to 10 million cycles; up to 200cycles/min. switching rate
- 20 mA to 5 A load current; up to 250 VAC or 24 VDC
- Faston-, solder- and screw terminals

MZD Series
- 1- & 2-Pole switch versions (NO, NC, Change-over)
- IP67 Sealing (model dependant)
- -40ºC to +85ºC Temperature Range (model dependent)
- Up to 30 million cycles, up to 200 cycles/min. switching rate
- 10 mA to 10 A load current; up to 250 VAC or 24 VDC
- Various actuators available
Product Features | Technical Data | Application Areas |
|
|
|