Twist Release Switches
In extreme environments where exposure to incident or injury must be minimized, an emergency stop switch is essential. As the only option on the market specifically designed for industrial and commercial transportation, our trusted KISSLING Emergency Stop Switches are complete with a sealed, compact and ruggedized housing for safe and reliable switching in the harshest conditions.
Shop KISSLING Emergency Stop Switches
Instantly Disconnect Circuits
KISSLING ES Emergency Stop Switches
For industrial vehicles that require high resistance to shock, vibration, dust and moisture, our robust KISSLING Emergency Stop Switches are fully sealed from all sides. So, no matter the application – be it construction, agriculture, lifting, off-road or commercial transportation, plus hydraulic systems, remote control panels or EVs – the KISSLING ES E-Stop Series can be used inside or outside of the cabin, without the need for an additional sealed enclosure.
Equipped with a twist-to-release actuator and fully sealed for protection against harsh environments, KISSLING emergency stop switches are designed and manufactured to meet customers' needs for safety in all circumstances. That is why they are trusted and relied upon by hundreds of customers around the world to perform in environments where failure is not an option.
Customer Advantages
KISSLING Emergency Stop Switches
Fully sealed IP67 & IP6K9K – no enclosure required
Multiple combinations of NO, NC and NO/NC circuits possible
40,000 cycles of mechanical life
Continuous current up to 10.1 A Rated for up to -40°C to +85°C operating temperature
Multiple connector/cable options for easy integration into vehicle harness
40,000
+85°C
10.1 A
Global Network
As your ‘one-stop’ supplier, we can ensure a reliable source of trusted KISSLING power relays, when and where they are needed– not only designing and manufacturing these essential components in-house but selling and distributing efficiently around the globe via our extensive distribution network. So you can count on us when you need us most.