Designed for high channel count catheters
VERSIO is a PCB-based medical connector platform designed specifically for minimally invasive device applications, enabling the transmission of electrical power and analog signals for advanced, low-profile catheters.
Up to 208 contact positions are provided in a 1” (2.26 mm) diameter connector, featuring an ergonomic design with shielded secondary signal transmission.
The modular design of VERSIO enables easy configurability for custom applications in electrophysiology mapping & ablation, as well as visualization catheters, including advanced catheters for sensing and data feedback such as ICE (Intracardiac Echocardiography) and IVUS (Intravascular Ultrasound).
Technical features
- 208 position PCB-based connector
- Connector utilizes proven components and contacts, similar to previous TE designs
- Auxiliary connector built into connector housing
- Modular catheter connector
- High-density signal and power transmission
- Low profile solution
Versatiliy in mapping
- Up to 12 layers available for trace routing
- Multiple ground layers are possible
- Contacts can be populated as needed up to 208
- Optional 8 position auxiliary connectors provide magnetic shielding


Designed for easy assembly
- Boards snap into place with minimal effort at final assembly
- Receptacle boards fit one way and are color-coded
- Plug boards have offset stops
- Test adapters are easily created for in-process testing
- Two-piece backshells make wire management and final inspection simple
Form factor design
- Fully customizable 2-piece backshell allows integration with externally designed handle and other components
- Connector geometry provides easy alignment
- Connector keying helps ensure polarity is maintained