High-Voltage Cable Assemblies
Plugged-in to hybrid and electric vehicle needs. TE provides high-voltage custom cable assemblies for sealed connections, 360° of EMC shielding and internal safety interlocks to OEMs, wiring harness suppliers and battery suppliers for hybrid and electric vehicles.
A leader in high-voltage electricity. We provide high-voltage cable assemblies for hybrid and electric vehicles for sealed connections, 360° of EMC shielding and internal safety interlocks. The cable assemblies can be customized and offer system integration for high-voltage harnesses. The assemblies are available for high and low volumes with capabilities to process cables from 2.5 mm2 to 120 mm2 in conductor sizes. The high-voltage assemblies offer single-shielded cables and multi-core shielded cables.
Features: Hybrid Vehicle Custom Cable Assemblies
High Voltage and Shielded Connections
- 300-800 V and 200-1000 Amps
- 360º EMC Shielding
- Internal safety interlock
- Single shielded cable or multi-core shielded cable
- Assemblies available for high and low volumes
- Capability to process cables from 2.5 mm2 to 120 mm2 in conductor size
- Design and process competence in contact and shield crimp technology
- Capable of end-of-line reliability testing
- Sealed connections
- Customer-specific design
Benefits: Hybrid Vehicle Custom Cable Assemblies
Vehicle Power Connections
- System integration for high-voltage harness
- Battery, power distribution, contactor boxes
- Inverters to E-machine