Sliver, SlimSAS, SlimSAS LP & MCIO Cable Assemblies
Our portfolio of internal cabled interconnects includes Sliver, SlimSAS, SlimSAS Low Profile (LP), and Mini Cool Edge IO (MCIO) cable assemblies. These products can provide high performing channels with the added flexibility of where/how to use signals in your system. Sliver products, including the versions for SFF-TA-1002, can be used across many applications, data rates and protocols including PCI Express, SAS and Ethernet. SlimSAS and SlimSAS LP solutions provide PCIe Gen 4 cable capability. MCIO supports PCIe Gen 5.
New Product: Sliver Direct to Lead Frame (DLF) Interconnects for SFF-TA-1002
TE Connectivity's (TE) new Sliver DLF cable assembly is a high speed and high-density solution which can help improve system performance, while helping reduce system design complexity and costs. It can enable system modular design by separating motherboard from I/O peripherals. Multiple I/O peripherals can be cabled as needed. Its mounting orientations allow for flexible installation. The new Sliver DLF cable assembly supports PCIe Gen 5, with a roadmap to 128Gbps/ PCIe Gen 7 and provides better system SI performance by reducing PCB routing trace. They also support next-generation, high-power (12V) peripherals averting the need for additional power cable assemblies.
Due to the latest high speed demands in networking equipment, TE Connectivity (TE) has developed one of the most flexible and highest performing internal cabled and card edge interconnect portfolios in the market. Our extensive portfolio consists of Sliver products (including versions for SFF-TA-1002), SlimSAS products, SlimSAS Low Profile (LP) products and Mini Cool Edge IO (MCIO) products. These connectors and cable assemblies can be used across many applications, data rates and protocols including PCI Express, SAS and Ethernet.
Sliver Pull Tab Cable Assemblies for SFF-TA-1002 Receptacles
In addition to the current Sliver push button cable assemblies, TE introduces Sliver pull tab cable assemblies which are interoperable with SFF-TA-1002 standard receptacles and can meet PCIe Gen 5 signal integrity requirement. Through these new products, 168p EMI shielded, PCle CEM and OCP NIC port extender cable assembly solutions can be offered for high-speed and high density data communication.
Key Features
- Data rates: up to 32G NRZ with a roadmap to 56G NRZ (112G PAM-4)
- Configurations: available in 1C, 2C and 4C configurations
- Positions: available in 56, 84 and 140 positions
Key Benefits
- Optimized design enables easier unlatch
- Robust mating interface allows blind mating
- Can support high speed and density applications
- Outstanding signal integrity performance to address PCle Gen 5
Featured applications
- Data center
- Networking equipment
- Servers
- Switches
- Routers
- High performance computing (HPC)
- Storage devices
- Wireless base stations and radios