Magnetic Pogo Pin Cable Assembly and Receptacle
With our engineering support, we can provide customers with magnetic simulation holding force analysis to help define the right balance of size and magnetic force. We support fast design times with the use of existing common components in our pogo pin cable assemblies, such as USB 2.0. Our low profile receptacle takes up very little space on the device and can be fully customized to fit your need.
Features and Benefits
Engineering Support
- Find the right balance between size and magnetic force with our magnetic simulation holding force analysis
- Support fast design times and speed to market with use of existing common components, like USB 2.0
Space Saving
- Low profile receptacle takes up very little space on the device and can be fully customized to fit your need
High Performing
- Pin size in the connector can be customized up to 2A for fast charging
- Magnetic attach connection supports waterproof design
- Optional customized integrated circuit protection protects the device while it is being charged
Additional Benefits
- Easy connection/disconnection: magnetic attachment enables easy connection and disconnection of the cable to the device without damage
- Customizable: cosmetic molding on the cable assembly can be customized to fit your design needs