High-Speed Pluggable I/O Cable Assemblies
Supporting the latest high-speed standards, our pluggable I/O copper high speed cable assemblies are engineered for 112 Gbps and beyond. Our signal integrity (SI) and system architecture expertise allow us to provide one of the highest performing portfolios for QSFP-DD 112, QSFP28/56 and SFP28/56 cable assemblies in the market. These cable assemblies support aggregate data rates of 25, 50, 100, 200, 400 and 800 Gbps. We offer custom cabling solutions and corresponding pluggable I/O cages and connectors.
Product Features
QSFP-DD 112G Copper Cable Assemblies
TE Connectivity’s (TE) QSFP-DD 112G copper cable assemblies double the number of channels to 8 lanes, enabling more bandwidth and higher data transfer rates. These products support aggregate data rates up to 800 Gbps per cable assembly. To support various requirements in data center and cloud computing by high density, backward compatibility, design flexibility and broad configuration options.
Key Benefits
QSFP-DD 112G Copper Cable Assemblies
- Doubled the number of channels to 8 lanes compared with the existing QSFP cabling solution
- Support 112G-PAM4 signals for 800G
- Support straight and breakout configurations to meet various customer demands
- EEPROM in cable assembly to make it programmable to customer requirements
- Backward compatible, providing an easy upgrade path from existing solutions
- Compatible with 25G per line NRZ up to 112G per lane PAM4 signaling protocols that allow cables to deliver aggregate bandwidth of 200G, 400G, and 800G per cable assembly
Click here to review QSFP-DD 112G Copper Cable Assemblies products
0.5-4M
112G
800G
Product Features
Pluggable I/O Cable Assemblies
- Support aggregate data rates of 25, 50, 100 and 200 Gbps
- Compatible with IEEE 802.3cd, IEEE 802.3bj, IEEE 802.3by and InfiniBand EDR
- Optimized construction minimizes insertion loss and cross talk
- Backwards compatible with all existing QSFP+ connectors and cages
- Pair with TE’s vast portfolio of zSFP+ and zQSFP+ connectors, cages and accessories
Internal Mini-SAS HD
Flexible, High-Speed Cable Assembly Design
TE’s internal Mini-SAS HD cable assembly offers system designers with a high speed connection packaged in an extremely flexible, small design. Performing at 12 Gbps per lane at four lanes, the product transfers data at a total rate of 48 Gbps. Paired with our internal Mini-SAS HD receptacle, the connector can drive higher aggregate data rates of 192G.
TE's Mini-SAS HD (high density) product family includes compact, high-speed I/O solutions for SAS applications.
QSFP+ Fine Wire 32AWG Cable Assemblies
Ultra-thin and Highly Flexible
TE has expanded the QSFP+ cable assembly product family to include options that solve a number of data communication cabling issues. In addition to the standard 30, 28 and 26AWG QSFP+ 10 Gbps TurboTwin product offering, TE offers QSFP+ assemblies with fine wire TurboTwin 32AWG 8-pair cable. This fine wire bulk cable satisfies the need for ultra-thin, light
weight and highly flexible passive cabling solutions in high density intra-rack applications.