![](/content/dam/te-com/images/industrial/global/product-hero-rendition/ind-m8-m12-sensor-cable-assemblies-boquet-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Sensor/Actuator and Data M8/M12 Cable Assemblies with high flexibility & reliability
Our M8/M12 cable assembly solutions are M8/M12 circular connectors overmolded to a cord set that safely and reliably ensures communication between devices and across networks within an industrial environment. A ready-to-plug solution for versatile systems to be quickly and easily established. The range of sensor/actuator along with our Ethernet & Fieldbus based M8/M12 overmolded cable connector cable assembly options are further enhanced with a wide selection of connector configurations and jacketed cable materials. With the high cost of downtime in industrial applications, it pays to invest in cable assemblies that provide reliable high performance.
Benefits
M8/M12 cable assemblies
- One-stop shop for M8/M12 cable assemblies for industrial signal (sensor/actuator) & network (Ethernet/Fieldbus) communications.
- IP67 sealed and tested in TE’s factory to eliminate the possibility of false wiring & to ensure robust connection.
- Reduce downtime in harsh environments with reliable industry standard solution of quick-to-install cable assemblies
- Various customer-specific plug-and-play configurations enable design flexibility and quick installation in industrial environments.
- All can be used in combination with TE’s male/female connectors and I/O Modules.
- Customized solutions through a broad cable assembly portfolio that includes connectivity to many industry standards serving various customer needs.
- Various cable types are offered depending on the application requirements; PVC provides an economic solution for occasional movement or vibration, while PUR is more suited to more demanding applications in, for example, drag chains or torsional stress and harsh environments where operational reliability is crucial.
- TE’s M12 cable assemblies deliver the speed, reliability and ruggedness that smart factories demand and they will play an important role in bringing the Industrial Internet of Things to life.
Features
Sensor/actuator M8/M12 cable assemblies
- IP67 rated: dust and waterproof
- Overmolded PVC or PUR cable assemblies/ shielded & non shielded versions
- Key options: A coded
- M12 Positions: 2, 3, 4, 5 & 8 poles
- M8 Positions: 3 & 4 poles
- M8 & M12 single & double ended cable assemblies
- M8 to M12 cable assemblies
- Cable length options: Standard cable length options from 0.5m to 15mM8 & M12 single ended cable assemblies
- M8 & M12 double ended cable assemblies
- M8 to M12 cable assemblies
- Cable length options: 0.5 m, 1 m, 1.5 m, 3 m, 5 m, 7 m, and 10 m; additional lengths for X-code: 2 m, 4 m, 15 m, 20 m
![divider](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
Features
Industrial Ethernet M12 cables assemblies
- IP67 rated: dust and waterproof
- Overmolded shielded PUR, PVC or FRNC (flame-retardant noncorrosive) cable assemblies
- Key options: D-coded
- M12 Positions: 4 poles
- M12 single & double ended cable assemblies
- Category 5e cables transmission rates of 100Mbps
- Up to 1 million flexes, machine oils, abrasion and UV radiation.
- Cable length options: Standard cable length options from 0.5m to 30m
![divider](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
Features
Industrial Fieldbus M12 cables assemblies
- IP67 rated: dust and waterproof
- Overmolded shielded PVC or PUR (drag chain and torsion) cable assemblies
- Key options: A, B coded
- M12 Positions: 2, 4, 5 poles
- M12 B-coded 5-poles for Profibus applications
- M12 A-code 5-poles for DeviceNet applications
- M12 A-code 4poles for CC-link applications
- Cable length options: Standard cable length options from 0.5m to 15m
![divider](/content/dam/te-com/images/sensors/global/image-row/orange-bar-1440-12.jpg)
Applications
- Industrial Communications
- Industrial Machinery
- Industrial automation
- Automobile manufacturing
- Manufacturing
- Manufacturing of solenoid and sensor valves
- Vision systems
Explore further
-
M8/M12 Connector System
Safe and reliable communication - our M8/M12 connector system provides a full solution that includes connectors, IO modules, and cable assemblies. Decrease installation and tooling costs with TE's field installable connectors.