2.8mm
2.8 mm MCP, 064 MQS terminals
850V
Voltage rating: Up to 600V individually shielded wire. Up to 850V multi-core wire
40A
Rated for up to 40A* of current at 85°C
Unique design improves manufacturability and packaging. TE’s AMP+ HVA 280 high-voltage interconnection system includes finger-proof, touch-safe, two- or three-position, low- to medium-current plugs and headers designed for excellent flexibility in hybrid and electric vehicle device applications. The connector system provides multiple latching options and an integrated internal HVIL, allowing for package size optimization and routing flexibility.
In addition, the HVA 280 product family includes a discrete header design unique to the industry that improves packaging and manufacturing efficiency with a two-stage floating latch that creates safety in the system. The HVA 280 family offers more than 3,000 combination options, providing solutions for a wide variety of device and wire harness applications like battery pack, DC/DC converter, onboard charger, electric header and high voltage power distribution.

Applications
- Battery pack
- DC/DC converter
- Onboard charger
- Electric heater
- Electric air conditioning
- Electric power steering
- High voltage power distribution
Mechanical
- Terminal: 2.8 mm MCP, 064 MQS
- Wire range: 2 mm² to 4 mm2 multi-core or individually shielded wire
- Latching style: Two-stage, tool or finger actuated
- HVIL: Integrated, internal
- CPA available
- In-line cap with HVIL
Electrical
- Voltage rating: Up to 600V individually shielded wire. Up to 850V multi-core wire
- Current rating: Up to 40A* at 85°C
- Temperature range: -40°C to 140°C
- Shielding: 360° from wire to device
- IP rating: Mated: IP67, IP6k9k. Unmated: IP2xb

2-Position Individually Shielded Cable
Options | Reference Plug P/N | Reference Mating Header P/N | Reference Mating In-line P/N | Application Specification |
---|---|---|---|---|
Tool Actuated | 2103177 | 2103124-X 2103247-X (2103245-X*) 2103340/46-1 (2103245-X*) |
2103220-X 2103221-X 2103219-X |
114-13259 |
Finger Actuated | 2103177 | 1587831-X 1587975-X; 2103247-X (2103245-X*) 2103340/46-1 (2103245-X*) |
2103220-X 2103221-X 2103219-X |
114-13259 |
*Inner Housing
2-Position Multi-Core Shielded Cable
Shunted HVIL and Pass-Thru HVIL
Options | Reference Plug P/N | Reference Mating Header P/N | Reference Mating In-line P/N | Application Specification |
---|---|---|---|---|
Shunted HVIL | ||||
Tool Actuated | 2103014 | 2103124-X 2103247-X (2103245-X*) 2103340/46-1 (2103245-X*) |
2103220-X 2103221-X 2103219-X |
114-13305 |
Finger Actuated | 2103014 | 2103124-X 2103247-X (2103245-X*) 2103340/46-1 (2103245-X*) |
2103220-X 2103221-X 2103219-X |
114-13305 |
Pass-Thru | ||||
Tool Actuated | 2103163 | 2103124-X 2103247-X (2103245-X*) 2103340/46-1 (2103245-X*) |
2103220-X 2103221-X 2103219-X |
114-13310 |
Finger Actuated | 2103163 | 2103124-X 2103247-X (2103245-X*) 2103340/46-1 (2103245-X*) |
2103220-X 2103221-X 2103219-X |
114-13310 |
3 Position Multi-Core Shielded Cable
Options | Reference Plug P/N | Reference Mating Header P/N | Reference Mating In-line P/N | Application Specification |
---|---|---|---|---|
Tool Actuated | 2103197 | 1587973-X 2103247-X (2103321-X*) 2103340/46-1 (2103321-X*) |
N/A |
114-13253 |
*Inner Housing
Intelligent Plug
Options | Reference Plug P/N | Reference Mating Header P/N | Reference Mating In-line P/N | Application Specification |
---|---|---|---|---|
Finger Actuated | 2103149 | 1587831-X 1587975-X; 2103124-X 2103247-X (2103245-X*) 2103340/46-1 (2103245-X* |
2103220-X 2103221-X 2103219-X |
N/A |
*Inner Housing