AMP+ Charging Inlets, Type GB (China)
Specifically designed for the Chinese market AMP+ type GB charging inlets now include a DC version, in addition to AC versions. AMP+ type GB charging inlets meet GB/T 20234.2 and GB/T 20234.3 standards for the Chinese market. Integrated TE Connectivity designed locking devices, temperature sensing and LED-control features provide enhanced performance and reliability.
Featured Documents & Specifications
-
Brochure (English)
Next Generation AMP+ Charging Inlets
-
CUSTOMER DRAWING (English)
AMP+ Charging Inlets Type GB, AC
-
PRODUCT SPECIFICATION (English)
AMP+ Charging Inlets Type GB, AC
-
APPLICATION SPECIFICATION (English)
AMP+ Charging Inlets Type GB, AC
Performance Overview
Type GB (China)
AMP+ Charging Inlets
Performance / Technical Information |
Genertion 1 AC Type GB |
Generation 2 AC Type GB |
---|---|---|
Applicable standard | GB/T 20234.2 | GB/T 20234.2 |
Number of phases | 1 phase | 1 phase |
Wire size AC | 6 mm² | 6 mm² |
Max. current AC | 32 A |
32 A |
Max. voltage AC | 250 V | 250 V |
Wire size DC | ꟷ | ꟷ |
Max. current DC | ꟷ | ꟷ |
Max. voltage DC | ꟷ | ꟷ |
IP protection (mated) | IP44 | IP44 |
IP protection (backside) | IP44 |
IP67 |
Actuator | Third party | TE in-house |
IP protection (actuator) | IP54 | IP67 |
LED control | ꟷ | Included |
Temperature sensor | PT1000/NTC | NTC |
Front flap | ꟷ | ꟷ |
Vibration level | 2 | 2 |
Operation temperature | -30 °C and +50 °C | -30 °C and +50 °C |
Reference kit drawing | 114-94212 | 2368478 |
Application specification | 114-94212 |
114-94654 |
Product specification | ꟷ | 108-94781 |
Product specification actuator | ꟷ | 108-94519 |
Cable assembly drawing | 2208881, 2208882 | ꟷ |