![](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/product-hero-rendition/auto-hems-charging-inlet-type-2-ccs-180-degree.jpg/jcr:content/renditions/hero-product-master.jpg)
AMP+ Charging Inlets, Type 2 (Europe)
Specifically designed for the European market AMP+ charging inlets type 2 are now available as CCS, in addition to AC versions, with several options. Type 2 AMP+ charging inlets meet IEC 62196-2 and IEC 62196-3 standards and specifications. Integrated TE Connectivity designed locking devices and temperature sensing features provide enhanced performance and reliability.
Featured Documents & Specifications
-
Brochure (English)
Next Generation AMP+ Charging Inlets
-
CUSTOMER DRAWING (English)
AMP+ Charging Inlets Type 2, AC
-
PRODUCT SPECIFICATION (English)
AMP+ Charging Inlets Type 2, AC
-
Infographic (English)
AMP+ Charging Inlets Type 2, CCS
-
CUSTOMER DRAWING (English)
AMP+ Charging Inlets Type 2, CCS
-
PRODUCT SPECIFICATION (English)
AMP+ Charging Inlets Type 2, CCS
-
APPLICATION SPECIFICATION (English)
AMP+ Charging Inlets Type 2, AC
-
APPLICATION SPECIFICATION (English)
AMP+ Charging Inlets Type 2, CCS
Performance Overview
Type 2 (Europe)
AMP+ Charging Inlets
Performance / Technical Information |
Generation 1 AC Type 2 |
Generation 2 AC Type 2 |
Generation 2 CCS Type 2 |
---|---|---|---|
Applicable standard | IEC 62196-2 | IEC 62196-2 | IEC 62196-3 |
Number of phases | 1 or 3 phase | 1 phase | 3 phase |
Wire size AC | 6 mm² | 6 mm² |
6 mm² |
Max. current AC | 32 A |
32 A | 32 A |
Max. voltage AC | 480 V | 250 V | 480 V |
Wire size DC | ꟷ | ꟷ | 50 mm² |
Max. current DC | ꟷ | ꟷ | 200 A |
Max. voltage DC | ꟷ | ꟷ | 1000 V |
IP protection (mated) | IP44 | IP44 | IP44 |
IP protection (backside) | IP44 | IP67 | IP67 |
Actuator | Third party | TE In-house | TE In-house |
IP protection (actuator) | IP54 |
IP67 | IP67 |
LED control | ꟷ | Included | ꟷ |
Temperature sensor | PT1000/NTC | NTC |
NTC |
Front flap | ꟷ | ꟷ | Included |
Vibration level | 2 | 2 | 2 |
Operation temperature | -30 °C and +50 °C | -30 °C and +50 °C | -30 °C and +50 °C |
Reference kit drawing | 114-94163-2 |
2368472 | 2337016 |
Application specification | 114-94163-2 |
114-94653 | 114-94648 (90°) 114-94649 (180°) |
Product specification | ꟷ | 108-94780 |
108-94778 |
Product specification actuator | ꟷ | 108-94519 | 108-94519 |
Cable assembly drawing | 2208884, 2208885, 2344189 |
ꟷ | ꟷ |