Rugged Sealed Power Interconnects
Our DEUTSCH DTSK connectors are rugged, single-pole connectors suitable for both inline and pass-through power applications, including those with a mounting flange. These connectors, made from durable thermoplastic, accommodate Ø8mm contacts capable of carrying up to 125 amps. Engineered for simplicity and reliability, the DEUTSCH DTSK connectors feature latch-style mating and an integrated secondary lock to enable secure connections. The inclusion of single wire seals and a rear protective cover helps guard against dirt, dust, and moisture, making these connectors an excellent choice for demanding environments that require robust, environmentally-sealed power solutions.
Key Benefits
DEUTSCH DTSK Connectors
- Simple and Convenient Quick Connects: Managing power in heavy-duty applications can be challenging. DEUTSCH DTSK connectors are designed for easy installation and field repair, whether used inline, as a pass-through, stud, or splice. This makes them a practical choice for electrical architects looking for connectors that meet harsh environmental requirements without compromising on ease of use.
- Ruggedized, Simple, Reliable Design: The DEUTSCH DTSK Connector series features a robust, single-pole design that accepts 8mm round contacts. Each system includes a plug and receptacle, complete with a secondary lock and rear protective cover. Contacts and individual wire seals are sold separately, providing flexibility and reliability in demanding conditions.
- High Current Capacity: Capable of handling up to 125 amps at 125°C, these connectors are suitable for high-power applications, providing efficient power transfer even under heavy loads.
- Environmental Protection: With an IP68 and IP69K rating, DEUTSCH DTSK connectors offer excellent protection against dust, dirt, and water ingress. This makes them suitable for use in harsh environments where maintaining connection integrity is critical.
- Durable Construction: Made from heavy-duty thermoplastic, these connectors are built to withstand extreme temperatures ranging from -55°C to +125°C, providing long-term durability and performance in various industrial and commercial settings.
- Secure Connections: The integrated secondary lock helps contacts remain properly aligned and retained within the connector, reducing the risk of connection failures.
- Versatile Applications: Suitable for use in on/off-highway vehicles, marine environments, and industrial machinery, DEUTSCH DTSK connectors provide reliable power connections across a wide range of applications.
- Comprehensive Sealing: Individual wire seals and a rear protective cover help protect connections from contaminants, enhancing the longevity and reliability of the connector system.
- Easy Maintenance: Designed for straightforward assembly and disassembly, DEUTSCH DTSK connectors simplify maintenance and repairs, reducing downtime and operational costs.
- Flexible Installation Options: Available with an optional mounting flange, these connectors can be securely mounted as pass-through connectors, offering flexibility in various installation scenarios.
Key Features
DEUTSCH DTSK Connectors
Feature | |
---|---|
Current Rating |
Up to 125 amps at 125°C |
Operating Temperature Range |
-55°C to +125°C |
Ingress Protection Rating |
IP68 and IP69K |
Wire Sizes Supported |
25, 32, 35 mm² [4-2 AWG] |
Contact Size |
Ø8mm pin and socket contacts – Silver plated |
Integrated Secondary Lock |
Confirms contact alignment and retention |
Protective Features |
Individual wire seals and rear protective cover to prevent contamination |
Mounting Options |
Available for both inline and pass-through applications with optional flange |
Material |
Heavy-duty thermoplastic housing |
Vibration Resistance | No electrical discontinuity in excess of 1.0 microsecond |
Color-Coded Keying Options | Housings are color-coded based on keying letter (A, B, C) |
Durability | Withstands 50 mating cycles |
Real World Applications
DEUTSCH DTSK Connectors
- On/Off-Highway Vehicles: DEUTSCH DTSK connectors provide reliable power connections for heavy-duty vehicles operating in rugged terrains. They are suitable for use in trucks, construction equipment, and agricultural machinery, where environmental sealing and durability are crucial.
- Marine Applications: These connectors are well-suited for marine environments, offering robust protection against saltwater, moisture, and corrosion. They are commonly used in boat engines, marine lighting systems, and other onboard electrical systems.
- Industrial Machinery: In industrial settings, DEUTSCH DTSK connectors facilitate power distribution in machinery and equipment that require high current capacities and environmental sealing. They are used in manufacturing plants, automation systems, and heavy machinery.
- Battery and Alternator Connections: The connectors are suited for battery and alternator connections in various vehicles and equipment, providing reliable power transfer and reducing the risk of connection failures in critical applications.
- Electrical Systems in Fleet Vehicles: DEUTSCH DTSK connectors are used in fleet vehicles such as buses, delivery trucks, and emergency vehicles, where dependable electrical connections are essential for operational efficiency.
- Renewable Energy Systems: These connectors are applicable in renewable energy installations, including solar and wind power systems, where they help manage power distribution and protect connections from environmental factors.
- Rail and Mass Transit Systems: DEUTSCH DTSK connectors are used in rail and mass transit systems to support power connections in trains, trams, and subways, contributing to the reliability and safety of public transportation networks.
- Military and Defense Equipment: The connectors' rugged design and environmental sealing make them suitable for military and defense applications, where they are used in vehicles, communication systems, and field equipment.
- Aerospace Applications: In the aerospace industry, DEUTSCH DTSK connectors are used in aircraft electrical systems, providing reliable power connections that can withstand harsh environmental conditions and high altitudes.
Frequently Asked Questions
DEUTSCH DTSK Connectors
Q: What is a DEUTSCH DTSK connector?
A: TE Connectivity’s DEUTSCH DTSK single-pole environmentally sealed connectors are designed for cable to cable applications. DEUTSCH DTSK connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for DEUTSCH DTSK connectors?
A: Anywhere power is needed for on/off-highway vehicles, marine, and other industrial applications.
Q: When should I use DEUTSCH DTSK connectors?
A: DEUTSCH DTSK connectors provide reliability and performance for battery, alternator, inline, or wall-mounted interconnects. DEUTSCH DTSK connectors offer field proven reliability and rugged quality. Heavy-duty thermoplastic housings, silicone wire seals, and spring-loaded contacts offer a highly reliable interconnect system for the most challenging environmental conditions.