![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/dtsk-product-hero-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Rugged Sealed Power Interconnects
Our DEUTSCH DTSK connectors are easy-to-use, single-pole connectors designed for either inline or pass-through (with mounting flange) power applications. These heavy-duty thermoplastic connectors accept size Ø8mm contacts that are rated up to 125 amps. Designed with ease of use and simplicity in mind, DEUTSCH DTSK connectors feature latch-style mating and an integrated secondary lock. Single wire seals and a rear protective cover are designed to prevent dirt, dust and moisture from contaminating connections, making the DTSK connectors an effective option for applications that require an environmentally-sealed power connector.
Product Features:
Specs for DEUTSCH DTSK connectors
- Operating Temperature: -55 to +125°C
- Ingress Protection (IP) Level: IP68 and IP69K
- Current Rating: up to 125 amps at 125°C
- Wire Sizes: 25, 32, 35 mm2 [4-2 AWG]
- Ø8mm pin and socket contacts – Silver plated
- Integrated secondary lock confirms contact alignment and retention
- Individual wire seals and rear protective cover
- Wall mount flange available
1
Single terminal solution
125
Up to 125 amps current carrying capacity at 125°C
Frequently Asked Questions
Q: What is a DEUTSCH DTSK connector?
A: TE Connectivity’s DEUTSCH DTSK single-pole environmentally sealed connectors are designed for cable to cable applications. DEUTSCH DTSK connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for DEUTSCH DTSK connectors?
A: Anywhere power is needed for on/off-highway vehicles, marine, and other industrial applications.
Q: When should I use DEUTSCH DTSK connectors?
A: DEUTSCH DTSK connectors provide reliability and performance for battery, alternator, inline, or wall-mounted interconnects. DEUTSCH DTSK connectors offer field proven reliability and rugged quality. Heavy-duty thermoplastic housings, silicone wire seals, and spring-loaded contacts offer a highly reliable interconnect system for the most challenging environmental conditions.