GEMnet Multi-Gigabit Automotive Differential Connectors
TE Connectivity's (TE) GEMnet connector system is designed for multi-gigabit Ethernet and SerDes applications, supporting up to 56 Gbps.
≤ 56
Up to 56 Gbps
15GHz
Bandwidth
6
1,2,4 and 6 port connectors available
Automotive manufacturers are increasingly designing applications/architectures utilizing multi-gigabit (10 Gbps+) data links. GEMnet multi-gigabit automotive connectors are designed to meet these requirements. Supporting data transmission up to 56 Gbps, TE’s new fully shielded twisted pair connector system is designed to meet the requirements of current and next generation multigigabit Ethernet and SerDes applications.




Benefits
- Automotive robust and compact
- High bandwidth / data rates of up to 15 GHz / 56 Gbps
- Support of next generation applications/ protocols
- Suitable for STP, UTP and SPP cables
Applications
- 4K Camera systems
- 8K / High-resolution displays
- Autonomous driving
- Radar
- Lidar
- Rear seat entertainment

Specifications
Media: Twisted Pair / Parallel Pair
Bandwidth: 15 GHz
Speed: Up to 56 Gbps
Orientation: 90° / 180°
Sealing: Sealed / unsealed headers
Number of Ports: 1,2,4,6
Interface Compatibility: USCAR interface
Supported Protocols
- IEEE802.3cy
- APIX
- GMSL2/3
- Open Alliance TC9 (100BaseT1, 1000BaseT1 and NGBaseT1)
- FPD Link IV
- PCIe
- MIPI
- HDBaseT
- ASA

Do you need more information?
Standard and customized versions of the GEMnet connector series are available. Contact us today to learn more about the product, its capabilities, and start designing with CAD files.