MATEnet Connector System
MATEnet connectors are modular and scalable miniaturized data connector system for Automotive Ethernet. Based on TE’s proven NanoMQS terminals, MATEnet connector system offers true automotive robustness and is compatible with both unshielded Twisted Pair (UTP) and Shielded Twisted Pair (STP) variants. MATEnet connector system can transmit up to 1 Gbps according to 100BASE-T1 and 1000BASE-T1 standard. In addition, MATEnet connector system uses higher modulation data transmission technologies, enabling it to support data rates up to 4 Gbps.
Applications & Protocols
Example Applications | Protocols |
---|---|
In-vehicle networking: Ethernet/PCIe | 1000BASE-T1 |
Rear view cameras | 100BASE-T1 |
Multimedia (HDBASET) | APIX3 |
LIDAR / RADAR applications | HDBASET |
On-board diagnostics | PCIe |
Surround cameras | A2B/C2B |
Key Product Features
- Automotive grade robustness: Based on proven NanoMQS terminals system.
- Higher data-rate: Supports up to 1 Gbps (potential for 4 Gbps with alternative technologies).
- Greater flexibility: Compatible with Unshielded Twisted Pair (UTP) and Shielded Twisted Pair (STP).
- Modular and scalable: Integrates into existing automotive connectivity interfaces.
- Cost efficient: Design and process aligned for Automotive Ethernet