![](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/product-hero-rendition/auto-hems-hc-stak-25-hv-interconnection-system.jpg/jcr:content/renditions/hero-product-master.jpg)
High Voltage E-motor Connector Systems
The HC-STAK 25 HV interconnection system is specifically designed to provide a safe and reliable connection between the HV battery and inverter or the power distribution and e-motor. With a voltage rating of up to 1,000 VDC and a current carrying capability of up to 257 A at 85°C (50 mm² wire) the HC-STAK 25 product is a high-performance interconnection system that is both scalable and capable of reliable high-power distribution to each aggregate. A noteworthy double ended-fork terminal system provides a low contact resistance arrangement while meeting sealing, shielding, and touch-safe requirements in a very compact package. It has the flexibility to interconnect with a wide range of conductor cross-sections, geometry, and materials.
1000V
Voltage rating of up to 1,000 VDC
257A
Current carrying capability of up to 257 A at 85°C (50 mm² wire)
125°C
-40 °C up to +125 °C Operating Temperature
Featured Documents & Specifications
-
PRODUCT BROCHURE (English)
HC-STAK 25 HV Interconnection System
-
REFERENCE DRAWING
HC-STAK 25 HV Interconnection System – Plug (English)
-
APPLICATION SPECIFICATION
HC-STAK 25 HV Interconnection System – Plug (English)
-
REFERENCE DRAWING
HC-STAK 25 HV Interconnection System – Header (English)
-
INSTRUCTION SHEET
HC-STAK 25 HV Interconnection System – Header (English)
-
PRODUCT SPECIFICATION (English)
HC-STAK 25 HV Interconnection System
![HC-STAK 25 HV Interconnection System Plug 90°](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/Image-Row-pics-140x140/auto-hems-hc-stak-25-hv-interconnection-system-plug-140x140.jpg)
![HC-STAK 25 HV Interconnection System Header (front)](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/Image-Row-pics-140x140/auto-hems-hc-stak-25-hv-interconnection-system-plug-header-front-140x140.jpg)
![HC-STAK 25 HV Interconnection System Header (back)](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/Image-Row-pics-140x140/auto-hems-hc-stak-25-hv-interconnection-system-plug-header-back-140x140.jpg)
Technical Data
Interconnection systems and terminals must be designed to enable high-voltage connectivity for system voltages up to 1,000 VDC.
HC-STAK HV Interconnection System | |
---|---|
Poles / Shield | 2p / Shielded |
Plug Dimension (H/W/L) | 50 * 57 * 116 mm (90°) |
Current Carrying Capability | 257 A at 85°C (50 mm²) / Class 4 |
Vibration Level | USCAR V1 |
Connector Options | Plug 90°, Header 180° |
Terminal Size / System | Fork Contact |
Conductor Cross Section | 25 - 50 mm² |
Wire & Conductor Type | Single-Core / Copper & Aluminum |
Termination Type | Welding |
Voltage Rating | 1,000 VDC |
IP Rating – Mated | IP 67, IP6X9X, IPXXD |
IP Rating – Unmated | IP2XB |
EMC Shield Resistance | ꟷ |
HV Interlock Option | Yes |
Sensor Option | No |
Automation Capable | No |
Temperature Range | -40 °C up to +125 °C |
TE Connectivity’s most recent high-voltage (HV) terminal and connector system the HC-STAK interconnection system is specifically designed to provide a safe and reliable connection between the HV battery and inverter or the power distribution and e-motor . With a voltage rating of up to 1,000 VDC and a current carrying capability of up to 257 A at 85°C with 50 mm2 wire the HC-STAK 25 interconnection system, featured here, represents a high-performance connection system that is both scalable and capable of reliable high-power distribution to each aggregate.