![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/hems-kits-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
High-Voltage Connector Kits - Easy to Order Solutions
We designed our high-voltage connectors for safe, reliable, and efficient electrical connections in your electric vehicles. We package them in kits containing all the parts that you need to create an assembly. Our kits include low and medium current connectors AMP+ HVA 280, AMP+ HVA 630, high current connectors AMP+ HVP 800, and AMP+ IPT solutions.
Our AMP+ portfolio of high-voltage interconnection systems includes low, medium, and high-current connectors for various electric vehicle applications. The range provides multiple latching options and an integrated HVIL, allowing for package size optimization and routing flexibility.
AMP+ HVA 280 High-Voltage Connector Kits
Finger-proof, touch-safe 2 or 3-position low current connectors and headers designed for electric vehicle device applications. The AMP+ HVA 280 product family can be utilized with multi-core or individually shielded wire and includes a discrete header design unique to the industry that improves packaging and manufacturing efficiency with a two-stage floating latch that creates safety in the system. The AMP+ HVA 280 can be used in the battery pack, DC/DC converter, onboard charger, electric heater, electric air conditioning, electric power steering, and high voltage power distribution applications.
AMP+ HVA 630 High-Voltage Connector Kits
AMP+ HVA 630 touch-safe ranges from 2 up to 5 positions low or medium current connectors and headers are designed to meet AK 4.3.3, LV215-1 specifications and provide CPA (Connector Position Assurance). With a current-carrying capability of up to 40A at 140°C and a 2.5-6mm2 multicore wire range, The shielded and sealed 2 position connectors are designed for advanced performance with high voltage onboard chargers. The 5 position connectors allow 3-phase charging currents up to 32A for maximum charging capacity and due to its lever control, the necessary mating force is less the 70 N.
The AMP+ HVA 630 connectors are suitable for auxiliary devices and onboard charging systems applications.
AMP+ HVP 800 High-Voltage Connector Kits
Our touch-proof 1, 2, or 3 position high current connectors and headers are designed to meet AK 4.3.3, LV215-1 specifications. With a current-carrying capability up to 200A at 85° (depending on wire cross-section), ambient temperature range and a wide wire range, The AMP+ HVA 800 connector kits are suitable for battery, inverter, charging systems and E-motor applications.
The AMP+ HVA 800 connector kits are suitable for battery, inverter, charging systems and E-motor applications.
AMP+ IPT Shielded Ring Tongue Kits
Our AMP+ IPT shielded ring tongue connection system enables easy and flexible adaptation of the internal power terminal to various applications. The IPT is available in 1-, 2-, or 3-pole housings. The connection system provides 360-degree EMC shielding and wire-to-device capabilities. The screwed ring tongue can be applied on different length cables, according to the needs of the customer.
The AMP+ IPT shielded ring tongues connection systems are designed for applications including battery packs, inverters, charging system, and high-voltage power distribution units.