![](/content/dam/te-com/images/automotive/global/product-hero-rendition/hvcsj-hero.png/jcr:content/renditions/hero-product-master.jpg)
Improve EV performance with an optimized connector design
The HVCSJI series is one of the most flexible and customizable connector solutions available today. It achieves a secure and reliable electrical connection that enhances vehicle drivetrain performance while reducing cost, weight, and physical size. Improve your EV performance with an optimized connector design with our HVCSJI series.
The HVCSJI series interconnection system is TE Connectivity’s new generation of high-voltage, high-current connectors designed and developed for tomorrow’s low- and zero-emission vehicles, including hybrid, plug-in hybrid, fully electric, and fuel-cell-powered vehicles. They deliver improved current carrying capacity and robust anti-vibration levels while maintaining a compact size/weight and easy-to-assemble feature set.
Key Benefits:
- Four available size variations with high current carrying capabilities
- 25% increase in current compacity compared with similarly sized connector solutions
- SG3-level vibration resistance, ideal for e-motor-related applications
- Terminals can be welded or crimped (with copper wire)
- Accepts copper or aluminum wires from 10 mm2 to 150 mm2
- Simplified wire harness assembly process saves time and cost
- Compact size, miniaturized and lightweight design
- Designed for safety and durability in harsh environments: IP6K9K, IP67, IPXXB, V0
Wire Sizes
|
Wire Sizes
|
Max Voltage
|
Terminal Type/Size
|
Connections Supported
|
Wire Exit
|
Vibration Resistance
|
Standards Compliance
|
Additional Features
|
|
10 mm2 |
95 A** |
1000 VDC |
PTCSJ12 chip terminal |
Copper wire can be crimped or welded |
90° & 180° |
SG3 support,per LV215-2 |
LV215 & USCAR37 certifications in progress |
IP 6X9X, IP68, IPXXB, 360° shielding, compatible w/ unshielded, V0 flame resistance |
|
25 mm2 |
175 A |
1000 VDC |
PTCSJ18 chip terminal |
Copper wire can be crimped or welded |
90° & 180° |
SG3 support,per LV215-2
|
LV215 & USCAR37 certifications in progress |
IP 6X9X, IP68, IPXXB, 360° shielding, compatible w/ unshielded, V0 flame resistance |
|
50 mm2 |
260 A |
1000 VDC |
1000 VDC |
Copper wire can be crimped or welded |
90° & 180° |
SG3 support,per LV215-2 |
LV215 & USCAR37 certifications in progress |
IP 6X9X, IP68, IPXXB, 360° shielding, compatible w/ unshielded, V0 flame resistance |
|
95 mm2 |
392 A |
PTCSJ26blade terminal |
Copper wire can be crimped or welded |
90° & 180° |
SG3 support,per LV215-2 |
LV215 & USCAR37 certifications in progress |
IP 6X9X, IP68, IPXXB, 360° shielding, compatible w/ unshielded, V0 flame resistance |
This product table can only be viewed on desktop.
![actuators infographic](/content/dam/te-com/images/automotive/global/infographics/hvcsj-connector-family-102423-1024x192-new1.png)